New generation - twisterchain® new - robust, quiet, for high loads

  • More stable, more additional load possible
  • 25% less weight than previous twisterchain®
  • Rotational speeds of up to 1 m/s and more
  • Rotary/spiral movements up to 540°
  • Highly dynamic and quiet running (with new trough)
  • Cable-friendly, smooth interior
  • Crossbar can be opened in the inner radius
  • Successfully tested over 1 million cycles in the igus®® laboratory (03/2010)
  • Robots, handling machines
  • Packaging machines
  • Glass machines
  • General mechanical engineering etc.
Picture
Picture
Diagram
twisterchain

Series TC32

e-chain®, can be opened on both sides
TC42

Series TC42

e-chain®, can be opened on both sides
TC56

Series TC56

e-chain®, can be opened on both sides

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation