Selection table and design data for twisterchain guide troughs

New generation of twisterchain guide troughs

twisterchain new guide trough
  • Suitable for high dynamics thanks to full guidance of the upper run
  • Quieter and smoother guidance in the trough thanks to continuous upper run guide
  • Upper run is guided in the new plastic trough and supported across the entire width
  • Pre-fitted delivery available
  • Easy adjustment, alignment and handling
  • Installation time reduced from 6 to 2 hours
twister_new_selection_01
twister_new_selection_02
twister_new_selection_03
twister_new_selection_04

Installation dimensions

X1 inner machine limit and X2 outer machine limit of the guide trough
AR [mm]X2 [mm]X1 [mm]depending on Bi [mm]
TC3248087.5100 108125137.5150
400480270250250220210200
500580-350350320310300
600680--450420410400
TC4287.5100108125137.5150162.5168175187.5200
400480270250 250 220210200190190180--
500580-250 250 220210200190190180180150
600680--250 220210200190190180180150
TC56--125137.5150162.5-175187200
650730---470460450440-430420400
750830----460450440-430420400
850930-----450440-430420400
280850687587.5100108125137.5150
400480290280 270270250250220210200
500580390 380370 370 350350320310300
600680490480470470450450420410400
380850687587.5100108125137.5150162.5168175187.5200
400480290280 270270250250220210200190190180180150
500580390 380370 370 350350320310300290290280280250
600680490480470470450450420410400390 390 380380350
4008506575100112125137.5150162.5175187.5200
650730540530520500490470460450440430420400
750830640630620600590570560550540530520500

Installation height

R [mm]100125150175200250300400
Series HF Installation height [mm]
TC32370420470520570670--
TC42 380430480530580680--
TC56 --500-6007008001000
2808 370420470520570670--
3808 380430480530580680--
4808 --500-6007008001000
twister_new_selection
Wges. Rotation angle of system [°]W1Angle of lower run [°]
90°45°
180°90°
270° 135°
360°180°

Rotation angle

ARSeriesR [mm]100125150175200250300400
[mm]W2 Rotation angle[°]
400TC32/TC42/2808/380890° 90° 90° 90° 90° 90° 90° 90°
500TC32/TC42/2808/380890° 90° 90° 90° 90° 90° 90° 90°
600TC32/TC42/2808/3808135°135°135°135°90° 90° 90° 90°
650TC56/4008/TC42135°135°135°135°90° 90° 90° 90°
750TC56/4008/TC42135°135°135°135°135°135°90° 90°
850TC56/4008/TC42135°135°135°135°135°135°135°135°
twister_new_selection_07
Order example for guide trough

Complete trough

Lower run trough only

Upper and lower run trough without base support

Part No. SeriesOuter radius AR [mm]Rotation angle from-to α [°]Part No. Complete troughPart No. Upper/lower run troughPart No. Lower run trough
TC32/TC42/2808/38084000 - 90°9XXX.31.90.400/Bi.R9XXX.32.90.400/Bi.R9XXX.30.90.400/Bi.R
90° - 180°9XXX.31.180.400/Bi.R9XXX.32.180.400/Bi.R9XXX.30.180.400/Bi.R
180° - 270° 9XXX.31.270.400/Bi.R9XXX.32.270.400/Bi.R9XXX.30.270.400/Bi.R
270° - 360°9XXX.31.360.400/Bi.R9XXX.32.360.400/Bi.R9XXX.30.360.400/Bi.R
5000 - 90°9XXX.31.90.500/Bi.R9XXX.32.90.500/Bi.R9XXX.30.90.500/Bi.R
90° - 180°9XXX.31.180.500/Bi.R9XXX.32.180.500/Bi.R9XXX.30.180.500/Bi.R
180° - 270° 9XXX.31.270.500/Bi.R9XXX.32.270.500/Bi.R9XXX.30.270.500/Bi.R
270° - 360°9XXX.31.360.500/Bi.R 9XXX.32.360.500/Bi.R 9XXX.30.360.500/Bi.R
6000 - 90°9XXX.31.90.600/Bi.R9XXX.32.90.600/Bi.R9XXX.30.90.600/Bi.R
90° - 180°9XXX.31.180.600/Bi.R9XXX.32.180.600/Bi.R9XXX.30.180.600/Bi.R
180° - 270° 9XXX.31.270.600/Bi.R9XXX.32.270.600/Bi.R9XXX.30.270.600/Bi.R
270° - 360°9XXX.31.360.600/Bi.R9XXX.32.360.600/Bi.R9XXX.30.360.600/Bi.R
TC56 /40086500 - 90°9XXX.31.90.650/Bi.R9XXX.32.90.650/Bi.R9XXX.30.90.650/Bi.R
90° - 180°9XXX.31.180.650/Bi.R9XXX.32.180.650/Bi.R9XXX.30.180.650/Bi.R
180° - 270°9XXX.31.270.650/Bi.R9XXX.32.270.650/Bi.R9XXX.30.270.650/Bi.R
270° - 360°9XXX.31.360.650/Bi.R 9XXX.32.360.650/Bi.R9XXX.30.360.650/Bi.R
7500 - 90°9XXX.31.90.750/Bi.R9XXX.32.90.750/Bi.R 9XXX.30.90.750/Bi.R
90° - 180°9XXX.31.180.750/Bi.R 9XXX.32.180.750/Bi.R 9XXX.30.180.750/Bi.R
180° - 270°9XXX.31.270.750/Bi.R9XXX.32.270.750/Bi.R9XXX.30.270.750/Bi.R
270° - 360°9XXX.31.360.750/Bi.R 9XXX.32.360.750/Bi.R9XXX.30.360.750/Bi.R
8500 - 90°9XXX.31.90.850/Bi.R 9XXX.32.90.850/Bi.R9XXX.30.90.850/Bi.R
90° - 180°9XXX.31.180.850/Bi.R 9XXX.32.180.850/Bi.R9XXX.30.180.850/Bi.R
180° - 270°9XXX.31.270.850/Bi.R9XXX.32.270.850/Bi.R9XXX.30.270.850/Bi.R
270° - 360°9XXX.31.360.850/Bi.R9XXX.32.360.850/Bi.R9XXX.30.360.850/Bi.R

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation