The static rotary module

Static rotary module

Available static rotary modules

Part No. Energy chainLength [mm]chain linkAngle of rotation [°]Outer Ø [mm]Inner Ø [mm]Height [mm]Max. cable Ø [mm]
IE14.1.400.80B15i.038.038/080.0 75121400400150557.5
IE14.1.600.100E4.21.050.048/160.01016313606003001009.5
IE14.1.800.150E4.21.100.100/160.011383530080030015018
IE14.1.900.170E4.32.10.075/200.014342330090040017015
IE14.1.1200.220E4.32.15.150/200.01770293001,20040022028
IE14.1.1500.230E4.42.15.125/400.0224131300150080023025
IE14.1.1800.270E4.42.20.200/400.0264337300180080027038

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation