Highly wear-resistant and fire-resistant

iglidur RW250
Tech up
  • Suitability according to DIN EN 45545
  • Fire retardant
  • Wear resistant
  • Lasts up to three times longer than RW370
Cost down
  • Maintenance-free reduces costs for lubricants and maintenance
  • Higher running performance
  • Favourable prices due to injection moulding production
Proof
  • Lasts up to 3 times longer than RW370 (test: swivelling movement, load: 2MPa, speed: 0.01 m/s, temperature: 23°C, shaft: high grade steel
    Result: RW370: 8.66 µm/km, RW250: 2.45 µm/km)
Sustainability

Safety for railway technology

Train seats with iglidur plain bearings

Our expert explains the advantages of the iglidur® RW250 plain bearing

Consulting for iglidur RW250

Sample box - iglidur plain bearings

iglidur improves sample box with templates and plain bearing catalogue

What is iglidur?

iglidur plain bearings under scrutiny

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation