D1/D2 commissioning

User interface configuration

Start

Password

Firmware update

Restore factory settings

Greyed out settings

Motor

Stepper motor setting

DC motor setting

EC/BLDC motor setting

Angular encoder

Brake

Customer motor

Axis

Available stroke/feed

Movement limits

Tracking error

Limit switch

Homing

Analogue absolute encoder

AF referencing

Communication

IP setting D1

IP setting PC

CANopen

Modbus TCP gateway

Inputs and outputs

PNP inputs/outputs

Inversion outputs

Drive profiles

Binary

Tip/Teach

Step/Direction

Bus systems

Oscilloscope

Oscilloscope

Control parameters

Electrical installation

Power supply

Voltage supply X1

Voltage supply X2

Digital inputs and outputs

Limit switch electrical

Limit switch mechanical

PLC input signals

PLC output signals

Analogue inputs

Potentiometer

PLC analogue inputs

Arduino connection

Raspberry Pi connection

Analogue signal input 2

Communication

CANopen connection

Modbus TCP gateway connection

Motor

Stepper motor and brake

DC motor and brake

EC/BLDC motor and brake

Feedback

Rotary encoder line driver

Rotary encoder single ended

Hall sensor 3-pole

Hall sensor 2-pole

Mechanical installation

Types of installation

Fixing top-hat (DIN) rail/TS35

Fixing mounting plate

More information

24-hour support with contact and help symbols.

Motor control system support

igus dryve control unit with connections in front of an orange circle and a blurred product overview behind it.

Motor control system online shop

Whitepaper cover titled '11 tips' for choosing the right motor controller for drive axes.

White paper download

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation