Lubrication-free drylin NT telescopic rails

Durable and corrosion-free

Telescopic rails
Telescopic rails

NEW: White paper on telescopic rails

Telescopic rail white paper

The components of the drylin NT telescopic rails

NT-35

drylin® NT telescopic rails
  • Stepless extension up to 1,200mm
  • Full extension, partial extension, over-extension
  • Snap mechanism optionally available in end and centre positions

NT-60

nt-60 telescopic rail by igus
  • Stepless extension up to 2,000mm
  • Quiet, smooth running
  • Robust construction due to solid plastic-aluminium design

NTV-27

drylin® NT telescope with NTV-27
  • Extension length up to 500mm
  • Rattle-free due to spring preload
  • Constant displacement force due to drylin N pre-load prism slide

NTP-27

NTP-27
  • Extension lengths of 125mm / 150mm
  • 3-piece construction made of igus® high-performance polymers
  • Metal-free

NT-35-AR/NT-60-AR

NT-35 and NT-60 AR
  • Extension lengths up to 1,200mm / 2,000mm
  • Reduced light reflections thanks to black anodised aluminium
  • Unobtrusive appearance

NT-35-HT

NT-35 High temperature
  • Extension lengths up to 1,200mm
  • Temperature-resistant up to 130°C
  • Available in silver or black (AR) in the online shop

Configurator for telescopic rails - find the perfect rail for your application!

Telescopic rail configurator
Find the perfect telescopic rails for your needs

Why opt for drylin NT telescopic rails?

icon robust

Robust

icon dirt

Dirt-resistant

icon corrosion-free

Corrosion-free

icon silent

Quiet

icon lightweight

Lightweight

icon hygienic

Hygienic


Our DIY idea for you: Sleeping box with drylin telescopic rails

DRL_SCR_ideas_busbox_sleepingbox_caravan_collage_drylin_IA_1.jpg
Download free drawing file and material list

Application examples for telescopic rails

Cleanwaterbox

Cleanwaterbox 5.0

CompactChart
CompactChart
Wheelchair lift
Wheelchair lift
Food truck
Food truck

Ask our expert

banner_questions_for_experts

Free drylin NTP sample

drylin NTP sample

White paper

White paper 10 potential savings

Telescopic rail made of 100% plastic - NTP


Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation