Maintenance-free drylin W roller guides

Two systems, one goal


Your advantages with roller guides

Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

The components of the roller guides

Roller guide
  • WSR-10-120
  • Corrosion-resistant due to clear anodised coating
  • For side assembly on the wall
Roller bearing WJRM-31-10
  • WJRM-31-10 and WJRM-41-10
  • By adding carriage plate WWRY, you get a complete linear carriage
  • Cost-effective thanks to zinc die-casting housing
drylin® W hybrid carriage WWR-31
  • WWR-31-10-120-10, 15 and 20
  • Design: round
  • Sliding element material: iglidur® J
  • Material: zinc die-casting

What are roller bearings?

What are roller bearings?
What are roller bearings?

Order the matching plate at the same time: WWYR

Mounting plate WWYR
  • Available in any installation size and width in various lengths
  • Robust corrosion-resistant anodised aluminium
  • A variety of liner, bearing and carriage plate combinations are possible, also with manual clamping
  • A customised combination of bearing and mounting plate is also available as pre-assembled
  • Can be combined with the complete drylin linear bearing product range

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation