Curved linear guide

Choose your individual rail


Your advantages with curved linear guides

Curved linear rails

More ergonomics

Single rails

More variability

Installation time

Less installation time

Variety of materials

Great variety of materials

smooth running

Smooth running

Weight-optimised

Weight-optimised

Components of curved linear guides

drylin-WSB-10-40-RK300QS
Double rail, WSB, round, quarter circle
drylin-WSB-10-40-RK300F
Double rail, WSB, round, full circle
drylin-WSB-10-40-RK300HS
Double rail, WSB, round, semicircle
drylin-WSB-10-40-RK300QS
Double rail, WSB, angular, quarter circle
drylin-WI3UBP-0-10
Double rail, WSB, round, convex
drylin-WSB-10-40
Double rail, WSB, angular, semicircle
drylinWSB-06-30-RX175Q
Double rail, WSB, angular, convex
drylin-WKB-10-40-HKA_VA
Pre-loaded carriage for curved rail with manual clamp
drylin-WI3UBP_VA
Single bearing for curved rails, WI3UBP

Order a free sample - a linear carriage made from 100% recyclate!

WWBP linear carriages made from recyclate
  • Extremely lightweight components
  • Quick installation on standard curved rails
  • 100% lubrication-free and maintenance-free due to igus® high-performance polymers
  • No need for external lubrication
  • WWBSP versions have a stainless-steel carriage plate
  • Made of 100% recycled iglidur® polymer eco P

Facts about curved linear guide

Placeholder
  • Lubrication-free drylin® W carriage for curved rails
  • Variable profile directions (convex, concave, curved bend)
  • Torque-resistant alternative to bent tube profiles
  • Bending option depending on radius, rail length, bearing/carriage and installation
  • Customised project service (radii, rail profiles, coating)

Application example

banner
OFF-LINE configurator
To the OFF-LINE configurator
banner
Curved linear guide
About the monitors

Which rail is suitable for which carriage?

Part numberCarriage for curved railCarriage for curved rail with pretensionCarriage for curved rail with manual clamp Pretension with manual clampProfile directionForm
WSB-06-30-RK300FWWB-06-30-06-R300WWB-06-30-06-R300-PWWB-06-30-06-R300-HKAWWB-06-30-06-R300-HKACurveFull circle
WSB-06-30-RK300HSWWB-06-30-06-R300WWB-06-30-06-R300-PWWB-06-30-06-R300-HKAWWB-06-30-06-R300-P-HKACurveHalf circle
WSB-06-30-RK300QSWWB-06-30-06-R300WWB-06-30-06-R300-PWWB-06-30-06-R300-HKAWWB-06-30-06-R300-P-HKACurveQuarter circle
WSB-06-30-RK-500HSWWB-06-30-06-R500WWB-06-30-06-R500-PWWB-06-30-06-R300-HKAWWB-06-30-06-R500-P-HKACurveHalf circle
WSB-06-30-RK-500QSWWB-06-30-06-R500WWB-06-30-06-R500-PWWB-06-30-06-R300-HKAWWB-06-30-06-R500-P-HKACurveQuarter circle
WSB-10-40-RK300FWWB-10-40-10-R300WWB-10-40-10-R300-PWWB-10-40-10-R300-HKAWWB-10-40-10-R300-P-HKACurveFull circle
WSB-10-40-RK300HSWWB-10-40-10-R300WWB-10-40-10-R300-PWWB-10-40-10-R300-HKAWWB-10-40-10-R300-P-HKACurveHalf circle
WSB-10-40-RK300QSWWB-10-40-10-R300WWB-10-40-10-R300-PWWB-10-40-10-R300-HKAWWB-10-40-10-R300-P-HKACurveQuarter circle
WSB-10-40-RK500FWWB-10-40-10-R500WWB-10-40-10-R500-PWWB-10-40-10-R500-HKAWWB-10-40-10-R500-P-HKACurveFull circle
WSB-10-40-RK500HSWWB-10-40-10-R500WWB-10-40-10-R500-PWWB-10-40-10-R500-HKAWWB-10-40-10-R500-P-HKACurveHalf circle
WSB-10-40-RK500QSWWB-10-40-10-R500WWB-10-40-10-R500-PWWB-10-40-10-R500-HKAWWB-10-40-10-R500-P-HKACurveQuarter circle

More information is also available in our video

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation