Pre-loaded prism slides / dovetail design from igus


Your advantages with drylin pre-load prism slides

Space-saving

Can be used in small installation spaces

Cost down

Lower energy costs

Easy to adjust and position

Easy to adjust and position

Quiet

Quiet operation

Fast installation

Less installation time

Easy installation

Easy installation

The components of the drylin pre-load prism slide

Pre-load prism slide – dovetail design
  • Clear anodised aluminium profile
  • With standard mounting holes, each 60mm apart
  • Without holes for customised machining
NSV-01-27-AR anti-reflection guide rail
  • Black anodised aluminium
  • With standard holes or without holes
  • Reduced light reflections due to black surface
drylin® N complete solution for linear applications with compact installation space
  • NSVK-27: elegant cover for the rail edges
  • NSVZ-01-27-AL: variably positionable end cap
  • NSVA-27: inexpensive screwed end cap
NWV-21-left-aligned-online-shop
  • With through holes for fastening from below
  • With threaded hole for fastening from above
  • Short type with individual pretension
NWV-22 guide carriage
  • With threaded holes for fastening from above
  • With plain hole for fastening from below
  • Long type with dual pretension
NWV-21-27-35-AR_short_version
  • Short version in black
  • With plain hole or threaded hole
  • Controlled adjustment thanks to individual pretension
  • Lightweight type
NWV-21-27-60-AR
  • Long version in black
  • Compact, lightweight type with low inertia
  • Extremely flat
Prism carriages
  • Variable spring pre-load
  • Without any stick-slip effect
  • PTFE-free
Prism slide with hole
  • Controlled adjustment thanks to customised pretension
  • Carriage with plain hole
  • PTFE-free
NWV-41_short_version
  • Save up to 25% installation space
  • PTFE-free
  • With plain hole or threaded hole
NWV-41-20-60_long_version_
  • With plain hole or threaded hole
  • Fulfils low-fogging requirements
  • All adjustments are individual
Further options with drylin pre-load prism slide
  • NKV incl. measuring system
  • SLNV with integrated dryspin lead screw drive, with or without electric motor

NEW: pre-load prism slide in installation size 20

Pre-load prism slide installation size 20

Pre-load prism slide displacement forces

Application examples for drylin pre-load prism slides

Smartfit with pre-load prism slides

Smartfit laser meter

drylin® N low-profile guide system in a 3D printer

drylin N in 3D printers

drylin® N low-profile guide system for 3D cameras

drylin N for 3D cameras

drylin® N on packaging machine for bottles

drylin N in packaging machine for bottles

drylin® N in testing and sorting plant

drylin N in testing and sorting system

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation