drylin measuring systems from igus

For different applications


Your advantages with drylin measuring systems

Installation time

Less installation time

Variety of materials

Great variety of materials

Curved linear rails

More ergonomics

smooth running

Smooth running

Weight-optimised

Weight-optimised

Single rails

More variability


Our measuring systems for your projects

drylin_NKVM_SA_CMYK
econ measuring system based on drylin pre-load prism slide
  • Carriages with individually adjustable pre-load in four different strengths
  • Including scaling on the rail
  • Cost-effective, durable, practical
  • Guaranteed holding forces from 1.3N to 11.7N
  • A stop-motion spring pre-load makes the
  • Measuring system suitable for vertical installation without any further clamping
drylin_WKM.tif
WKM2 measuring system based on the drylin W linear guide
  • Installation position: right (R) or left (L) of guide carriage
  • Measuring principle: magnetic with magnetic tape
  • Absolute measurement and incremental measurement function
  • Flexible and mobile
  • Any values can be set as zero point
  • Lockable carriage
  • Max. rail length: 4,000mm
drylin_WKMEX
WKMEX measuring system based on the drylin® W linear guide
  • Ready-to-install system for external data output
  • Takes up little installation space
  • Three sensor versions
  • Small sensor with integrated evaluation electronics
  • Output signals: push-pull continuous short-circuit-proof with inverted signals (A. A/, B, B/, Z, Z/)​​​​​​​
DRL_PROD_2.0_drylin_WMY_XX_1_XX_1
WMY measuring system based on the drylin W linear guide
  • External Display
  • Multiple positions
  • Suitable for aluminium structural profiles
  • Adaptation horizontal or vertical
  • Lubrication-free
drylinQKM-01-20-b_frontal+top_view
QKM measuring system based on the drylin Q square guide
  • Protected magnetic tape
  • Attachment options using slot nuts
  • Manual clamp on carriage
  • Unsupported attachment
  • Profile AWMQ-20 max. Length 1,500mm
  • Space-saving sensor integrated in the carriage

Why should you use drylin from igus?

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation