Lead screw linear modules with round shafts

Discover the versatile and configurable SHT series

SHT series

All products in the SHT series at a glance

drylin SHT linear system with lead screw drive
  • Three installation sizes available
  • Various materials for shaft and lead screw
  • Optional FDA-compliant with corrosion-resistant stainless steel
Stainless steel linear axis with lead screw drive
  • Chemical resistance
  • Extremely robust
  • FDA-compliant option available
SHT XY - XY table with lead screw drive
  • As standard or preload version
  • High precision & stiffness
  • Accurate alignment through CNC manufacturing
Linear system with lead screw drive for horizontal applications
  • With quick-release mechanism
  • Precise and fast positioning
  • Including self-locking brake
Shtp
  • Lightweight
  • Very cost-effective
  • Corrosion-resistant
Linear table with lead screw drive for high loads
  • For large loads up to 25,000 N
  • Maximum stroke length up to 1,500mm
  • Also for multi-carriage systems
SHT PL
  • Preloaded trapezoidal lead screw nut
  • Manually and continuously adjustable radial clearance
  • Operation with hand wheel or motor
SHTC
  • Design flexibility
  • Ideal for 2 carriages
  • Maintenance-free dry operation
  • Adjustable bearing clearance
SHTC
  • Pitch 10 x 12, 10 x 50, 18 x 100
  • High helix lead screw
  • High-speed solution
  • Maintenance-free dry operation
SHT-BB
  • Higher rotation speed and higher precision
  • Belt drive permits radial loads
  • Constant drive torque
  • Less axial clearance
SHT-ZB
  • Lubrication and maintenance-free
  • High, load-independent precision
  • Self-adjusting
  • Quiet & Corrosion-free
SHT-HYD
  • Easily cleaned solution
  • Screw connections easily accessible
  • Materials: plastic and stainless steel
SHTP
  • Solid polymer design
  • Low weight & Price
  • Corrosion-resistant
SHTC
  • Stainless steel shafts and spindle
  • Bearing material iglidur® X
  • Carriage and crossbars made of anodised aluminium
Configure drylin SHT lead screw linear tables from igus online

Configure your customised spindle linear system online

  • A customised SHT spindle linear system in just a few steps
  • Optional configuration of a customised drive journal
  • Automatic creation of a 3D model of the linear table
  • Export of the linear table in many different 2D and 3D formats
  • 2D dimensioned drawing of the assembly as PDF
  • Complete parts list available as PDF download

Application examples with drylin SHT lead screw linear systems

drylin SHT linear axis with lead screw drive in bending device

Special measurement setup with lead screw axes

drylin SHT linear axis with lead screw drive in bending device

Testing device ready for series production thanks to igus

drylin SHT linear axis in forklift

Industrial vehicles with special tasks

drylin drive technology application examples

Further applications with lead screw linear systems

Further information about the SHT linear modules

Linear system with carriage clamping

Linear system with carriage clamping

  • For SHT installation sizes 12, 20 and 30
  • Also for reverse or multi-carriage configuration
  • Securing the position especially in vertical installation position
Electric motors

Matching electric motors

  • All common installation sizes from NEMA 8 to NEMA 34 are available
  • Available ready to connect
  • With encoder and brake upon request
  • Matching motor control systems available
Accessories

Technical accessories

  • Accessories for manual positioning and format adjustment
  • Accessories for electrical adjustments
  • Assembly and fastening options
  • Suitable stepper motors, EC motors or DC motors for electrical operation

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation