igus linear axis for kitchen automation with gripper in use.

Quick and easy: kitchen automation with motion plastics

  • No machine downtime: components can be calculated online
  • Hygienic & insensitive to dirt, FDA-compliant if required
  • Space and weight saving

Build or Buy

  • 660 mm working chamber diameter with 180 mm working chamber height
  • Pick rate of max. 30/min.
  • Self-lubricating and maintenance-free drylin® ZLW toothed belt axes
  • Ready for connection with stepper motor and D1 dryve motor controller
A barista operates an espresso machine at the counter with customers in the café.

Barista robot with maintenance-free components for 24-hour use

igus automation solutions in a restaurant with robot arms and conveyor technology.

Gastro automation made easy with the igus® modular system

Selected motion plastic for the fully automated kitchen

Delta robot in an aluminum frame for handling or pick-and-place applications.

drylin delta robot

  • 660 mm working chamber diameter
  • Pick rate of max. 30/min.
  • Self-lubricating and maintenance-free components

drylin ZLW 7th axis for robot

  • Flexible robot use instead of rigid kinematics
  • Adapter kit incl. preparation of suitable e-chain systems
  • Integration into the igus ® robot control
Three igus LCA-Barista-RLAmultithree drives in front of a linear axis.

drygear modular gearbox system

  • Application temperature: +5°C to +50°C
  • Suitable for splash water
  • Lightweight
  • Lubrication-free
iglidur plastic plain bearing.

iglidur A160 plain bearing

  • FDA and EU regulation-compliant for chemicals and food
  • Compliant with EU Regulation 10/2011 EC
  • High media resistance
igus igubal KCRM bearing housing for food applications.

Rod end with female thread

  • Detectable rod end for the food industry: made from FDA and EU 10/2011-compliant materials
  • No chance for dirt thanks to new design
igus energy chain with orange opening bracket and black links.

E2.1 e-chain

  • Quick and easy filling
  • Integrated brake for smooth, quiet running
  • Reduced installation space due to small bend radius from 28 mm

Where motion plastics are already being used successfully

Automated system with conveyor and eggs in a stainless-steel tray.
Barista display with several drink bottles and taps at the counter.
Cocktail machine with several bottles in a lit enclosure.
Barobot beverage system with six colored bottles and dispensing heads on a black frame.
Coffee machine with filter holder and glass carafe on a red base.
Cross-section of a barista coffee grinder with the grinding mechanism and crank visible.
Automatic control cabinet with computer workstation in the laboratory.

Tested for real use in the test laboratory

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation