Long-life bearing technology for PV systems

Reliably move solar trackers, permanently installed systems and floating PV without maintenance

  • UV-resistant, lubrication-free and maintenance-free
  • Quiet operation without torque fluctuations
  • Lowest friction coefficients thanks to tribo-optimised plastics
  • Suitable for tight installation spaces
  • Insensitive to dirt and dust
  • Long, predictable service life
  • Low costs
Tracker system, fixed mounting, floating PV and cleaning system

Order the sample box free of charge

Photovoltaic sample box

Download white paper

White paper solar technology

Top products for photovoltaic systems

NEW: Pillow block bearing igubal ESQM 2.0

  • three times higher UV resistance thanks to optimised housing and spherical ball material
  • 20mm lower installation height thanks to sheet metal extender crossbar on the upper part of the housing
  • Recesses for the cable guide along the profile
  • Easier assembly thanks to U-alignment of the spherical ball and pins on the lower housing that prevent the bearing from slipping away
  • Static radial load: at 0° angle compensation = 50kN; at 9° = 25kN
igubal ESQM 2.0
UV pillow block bearings for photovoltaics

Extra UV-resistant materials

igubal pillow block bearings ESQM in solar plants

Split pillow block bearing for square profiles – our classic

  • Split design of housing and spherical ball
  • Compensation of misalignments
  • Simple assembly and disassembly
  • For long service life under high loads
igubal metal rod end bearing KARM in solar plant

Metal rod end with male thread

  • For rotating, oscillating and linear movements
  • Suitable for long-term use at temperatures from -40°C to +90°C
  • Insensitive to dirt, dust and moisture
  • Maintenance-free dry operation
drylin lead screw nut in photovoltaic tracker

Dry-operating lead screw technology

  • Lubrication-free and maintenance-free
  • Insensitive to dirt, dust and moisture
  • Low coefficient of friction - low wear rates
  • Temperature-resistant
  • Various shapes
iglidur PRT-04 toothed and non-toothed

Slewing ring ball bearing, slewing ring

  • With sliding elements made of wear-resistant high-performance plastic
  • 100% lubrication-free and maintenance-free
  • Insensitive to dirt and moisture
  • Ring made of anodised aluminium or stainless steel
igubal  flange mounted bearing EFOM with two mounting holes

Flange mounted bearing with two fixing holes

  • Compensation for misalignment
  • Absolutely corrosion-free
  • Very lightweight
  • Maintenance-free dry operation
Rods and plates made of iglidur bar stock

Plastic bar stock

  • 100% maintenance-free and lubrication-free
  • Outstanding wear resistance
  • Resistant to dirt, dust and moisture
  • No minimum order quantity

Solar pillow block bearings convince in laboratory test

Successfully in use

Agri-photovoltaic system from TSE
PV tracking system from Deger
PV cleaning robot

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation