DEGER relies on igubal® ESQM-bearing for single-axis tracking systems

Solar tracker from DEGERenergie
  • What was needed: pillow block bearing for supporting the horizontal square profiles that carry the solar modules
  • Requirements: High load capacity, maintenance-free, UV-resistant, corrosion-free, dirt-resistant
  • Industry: Renewable energies, photovoltaics
  • Success for the customer: igubal ® ESQM-pillow block bearing
    The igubal® ESQM-bearing offers the ideal solution for DEGER's tracking systems. These durable plastic bearings are ideal for demanding solar projects and require no lubrication or maintenance, reducing operating costs. Their low-friction movement and ability to compensate for misalignment improve system performance and reliability. The quick and easy installation also contributes to efficiency. With a service life of 25 years, these bearings are a reliable and economical alternative to metal bearings.

Free PV sample box

Solar sample box

NEW: igubal® ESQM 2.0

igubal® ESQM 2.0

Problem

Solution

Fraunhofer Institute for Solar Energy Systems ISE confirms: 28.1 % additional yield with single-axis tracking systems from DEGER.

Successfully tested in the laboratory for UV resistance and wear resistance, ESQM pillow block bearings have a guaranteed service life of 25 years.

DEGER photovoltaic modules that follow the sun absorb a higher amount of energy and therefore generate significantly more electricity compared to fixed systems.

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation