Reliable cable guidance systems for top drive systems

Cable guidance systems for top drive systems

e-loop®

Modular energy chain system e-loop

  • Combines the advantages of a plastic energy chain with those of a high-strength pull rope.
  • Complete strain relief of the cable: the pull rope inside the chain transfers the tensile forces to the mounting brackets and the structure.
  • Convenient: individual cables can be replaced.
E4.112

e-chain system series E4.112

  • Strong, high forces due to "undercut design"
  • Sliding surfaces, long travels of up to 450m
  • For long unsupported lengths and fill weights
Offshore chain

Offshore chain

  • Modular system design
  • Durable, robust and yet flexible
  • Resistant to corrosion, seawater, oil and UV radiation
readychain harnessed energy chains

Harnessed energy chain

  • Plug & play solutions, e.g. for top drives
  • 95% less harnessing time
  • Reduce assembly time

Cables for top drive systems

chainflex special cables for the e-loop

  • Matched to all top drive components for optimum fit in connector and chain
  • Cost reduction of approx. 35% due to elimination of costly customised production for projects
  • Now also with DNV approval for the maritime sector
Single-core cable chainflex CF310.UL

Single-core cable CF310.UL

  • For very high loads with UL approval
  • TPE outer jacket
  • Resistant to oil and UV radiation; flame-retardant
Control cable chainflex CF9.UL

Control cable CF9.UL

  • For very high loads
  • Certified according to UL and DNV
  • Flame-retardant and oil-resistant
Data cable chainflex CF112

Data cable CF112

  • For very high loads
  • Certified according to UL and DNV
  • Flame-retardant, resistant to oil and MUD

Success stories

Deep drilling rig
Rack and pinion rigs
Offshore applications

Load and break test of the e-loop cable guidance

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation