iSet e-loop

Parts list

Features and benefits

  • Modular system, easy to open
  • No parts to lose thanks to optional screw locks
  • Maximum cable diameter up to 76 mm, or 500 mm bend radius
  • Protection against impacts thanks to robust PU outer body
  • Double screw locking of all elements for high operational safety
  • Insensitive to dirt
  • A "Drop-Safe" version with additional screw locks is also available as an option - as well as a stainless steel version
  • Weather-resistant
  • Easy maintenance
  • Mounting bracket for quick and easy installation
  • All components are individually replaceable
  • Cable-friendly two-chamber interior separation

The most exciting projects with e-loop®

Full functionality in spite of a snowstorm - top drive

Bucket wheel excavator

e-loop in bucket wheel excavators

Top drive System

e-loop on top drive systems

More information

chainflex® CFSPECIAL cable package for TopDrive systems

e-loop® Cable routing in vertical drilling rigs

e-loop white paper

More information

iSets

Complete energy chain sets

Knowledge Base

Energy chain knowledge base

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation