Change Language :
"Lean manufacturing" describes the trend of using resources optimally, not wasting them and at the same time realising the greatest possible output. In short, it is about maximising efficiency or "lean production". Our energy chains are also developed according to this philosophy. With the E4QL energy chain for machine tools, for example, we have achieved the greatest possible stability while at the same time saving on materials. This has also enabled us to reduce costs.
Energy chain with the best combination of stability and weight. Open by hand reduce assembly time by 40%.

Reliable and safe cable guide thanks to optimised sliding surfaces, integrated brake and 10% more stability than its predecessor.

Compact hybrid chains (mix of plastic and steel) in the size with an inner height of 28mm and 32 mm. Now also available with an inner height of 200mm.

Design study: The R4Q series is equipped with lids/bases and is therefore swarf-resistant. The click fastener allows installation without tools.

Several of our cable series are now certified with a "UL Temperature Rating" of +90°C.

Thanks to the service life calculator, you always know how long our cable will last in your application. Including certificate and price check.

We supply ready-to-connect harnessed and end-tested drive cables suitable for 40 manufacturers.

Cable drum with reduced maintenance requirements and optimum cable protection. Without housing, for integration into existing structures.

The profile offers high rigidity, low deflection and high protection thanks to three completely closed sides.

These hybrid roller bearings combine the smooth operation of polymer rollers with robust plain-bearing technology to absorb loads.

Compared to the PRT-01, the PRT-04-CP is 60% lighter, requires 50% less space and is 20% more cost-effective.

Delta robot in a robust and hygienic stainless-steel design. Developed for fast and precise pick & place tasks.

Achieve automated goods transport fast. With a load capacity of 50kg and a tensile weight of up to 100kg. Also discover the ReBeL Move Pro with a load capacity of 200kg.

The ReBeL 03 features new encoder technology for increased repeatability of +/-1mm.


Our sampling service provides you with customised advice and the design of e-chains, cables, linear drives and bearings. We will also show you our sensor technology for the machine tool 4.0.

... on all predictable products
We offer up to a 4-year guarantee on all our predictable products in the service life calculator.

No more scraping. Request information now.
Embossed film is designed to replace the time-consuming scraping of your machine bed. Would you like to find out more? Just fill in the linked form and we will contact you with further information.
Do you already know our other films for sliding applications? Go to our liners.
Since 2018, we have been increasingly focussing on sustainability in production and products. As a result, we now have new linear and plain bearings as well as a new energy chain made from recycled material from our own production. And our Chainge® recycling programme for end-of-life energy chains has been expanded to include an online marketplace for regranulates.
E4.1R rol e-chain with less drive energy required

Eco linear bearing: recycled adapter for liners

Lubrication-free hybrid roller bearing with double roller

We are working intensively on digital transformation topics. This includes our smart plastics - i.e. our products in conjunction with intelligent sensor technology, which enable condition monitoring or predictive maintenance, for example. But it also includes many services related to the topic of "enjoyneering". This includes igus metaverse, intelligent spare parts recognition and new apps such as igus GO.

Free sampling
Fill out the form and we will sample your prototype free of charge. Including advice and design on your machine tool.

Virtual trade show stand
Did you miss the last trade show? On our virtual trade show stand for the machine tool industry you will find the most important products at a glance.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr