Applications for bearings and energy supply systems in trucks

Find the right product for every installation point and requirement


Truck and e-spool flex

Efficient power supply for your trailer

  • No sliding contacts. No corrosion. No loss of conductivity.
  • Extension length up to 15 metres
  • Space-saving and universally assembly
  • Easy replacement of the cable used, making it adaptable

Truck and e-spool flex

Extra-strong heavy-duty bearings for up to 180MPa dynamic load

  • Extremely resilient and high running performance with pulsating or point loads up to 140MPa dynamic: igutex TX1
  • Extremely resilient for particularly high running performance with pulsating or point loads up to 180MPa: igutex TX3
  • Wear-resistant on challenging mating surfaces such as HR carbon steel or 40Cr with pulsating or point loads up to 75MPa: iglidur W300E
  • Highly wear-resistant with pulsating or point loads up to 75MPa: iglidur Q3E

Exterior

Oscillating axle for heavy-duty transporter

Swing axles

Goldhofer AG telescopic heavy-duty transporter
Telescopic semi-trailer

Telescopic semi-trailers

Goldhofer AG telescopic heavy-duty transporter
Loading board wall

Tail lift

MBB Palfinger tail lift
Tipping hydraulics

Tipping hydraulics

Librelato tipper
Side tarp curtains

Side tarp curtains

Wind deflector

Rear wind deflector

Wind deflector

Door locking

iglidur Piglidur P210iglidur G
Door hinge

Door hinge

iglidur G
Leaf suspension

Leaf spring suspension

Brake system

Brake system

Trailer support

Trailer support

iglidur P210iglidur Qiglidur G1
Hinge

Flap hinge

iglidur G
Lorry front axis

Front axle

Front spoiler with dryspin

Front spoiler

Cab tilting device

Cab tilting mechanism

iglidur P210
Wind deflector

Wind deflector system

Lorry exterior mirrors

Exterior mirrors

iglidur Piglidur J
Cabin damping

Cabin dampening

iglidur H4

Interior and engine compartment

Seat adjustments

Steering linkage

Steering linkage

iglidur J
Gear lever

Gear lever

iglidur J
Gearbox

Gearbox

igubal coupling joints

Online trade show stand and roadshows

Virtual trade show stand for medical technology

Virtual trade show stand

Roadshow

Roadshow on site

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation