RL-A18.8108.50 product image
igus-icon-lupe
RL-A18.8108.50 product image
igus-icon-lupe
RL-A18.8108.50 product image
igus-icon-lupe
RL-A18.8108.50 technical drawing
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
  • Enhanced protection, greater stability and more precise fastening
  • Robust construction saves on long-term maintenance and replacement costs thanks to its durability and lubrication-free operation


Product features

  • Dry running thanks to tribologically optimised plastics
  • Max. dynamic load of 250 N
  • Feed rate of TR spindle: 0.5 mm/revolution
  • Feed rate of DS spindle: 2.5 mm/revolution
  • S Self-locking TR spindle: yes
  • Self-locking DS spindle: no
  • Stroke: 50–300 mm (in 50 mm increments)


Compared to our standard Apiro, the increase in axial load capacity for our Heavy-Duty Apiro is 400 per cent.

igus-icon-lieferzeitRL-A18.8108.50
50