Flexible cables - for special requirements

Oil-resistant chainflex® cables

Oil-resistant cables

  • Oil resistance according to DIN standards
  • Analyses of oil resistance from the in-house test laboratory on 5,500m²
Oil-resistant
Halogen-free chainflex® cables

Halogen-free cables

  • For applications with an increased risk of fire
  • Free from bromine, fluorine, iodine or chlorine
  • According to DIN EN 60754
Halogen-free
Chemically-resistant chainflex® cables

Chemical-
resistant cables

  • Resistance to various alkalis, acids, oils or fuels
  • Comprehensive resistance table
Chemical resistance
Temperature-resistant chainflex® cables

Temperature-resistant cables

  • Three categories of temperature resistance
  • Tested in a climatic container
  • Solutions from -40° to 180°C
Temperature-resistant
Energy chain cables

Special energy chain cables

  • For use in energy chains
  • Fail-safe due to continuous bending tests
  • Maximum service life with minimum space requirements
Energy chain cable
CF standards

Standards and approvals

  • Use in different regions
  • More detailed information on the various standards
Standard overview
Cables for cleanrooms

Cables in cleanrooms

  • Cleanroom requirements
  • Overview of the cable range
  • Reference
Cables in a cleanroom
Cable condition monitoring

Smart, self-monitoring cables

  • Tensile force monitoring
  • Cable quality monitoring
  • Data transmission measurement
Sensors for smart cables

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation