PVC cables for movement in the energy chain: we are THE cable expert

With more than 30 years of experience, countless tests and satisfied customers

Not all PVC is the same: More information about our PVC cables

Did you know? The first chainflex cable was a PVC cable

chainflex CF1 control cable
AWB
The idea was born to develop a special performance product range for moving applications in the energy chain. The first chainflex control cable of the CF1 series with PVC outer jacket was developed in co-operation with the University of Cologne. Polyvinyl chloride (PVC) was chosen as the jacket material to launch the first cable series for use in the energy chain due to its excellent abrasion specifications, flame resistance and good customisability. Another characteristic feature of this cable is the principle of cores wound in bundles with short pitch lengths, which is still typical today and avoids wear and "corkscrew".

Katharina Wielpütz

Business Development Manager chainflex®

Advantages of PVC:

chainflex PVC cables ... have very good abrasion behaviour in energy chains!

Abrasion behaviour

chainflex PVC cables ... last longer in applications with temperatures from +5°C to +70°C

Temperature range

chainflex PVC cable ... have the perfect PVC mixture for use in energy chains

PVC_mix

chainflex PVC cables ... last even when subjected to small quantities of oil

oil resistance

Order your free sample now

Our PVC cables

PVC control cables

CF130
  • Shielded and unshielded control cables available
  • From 12 cores with cores wound in bundles for a long service life
  • Flame-retardant & silicone-free

PVC data cables

CF211
  • Shielded and unshielded data cables available
  • High electromagnetic compatibility safety
  • Three different stranding types
  • Flame-retardant & silicone-free

PVC servo cables

CF110.UL.H
  • Available with overall shielding and separate shielding for pairs
  • Highly abrasion-resistant
  • Flame-retardant & silicone-free

PVC bus cables

CFBUS
  • Available for all common bus systems (e.g. Profibus, Interbus, Profinet, Ethernet, CAN bus)
  • Highly abrasion-resistant
  • Flame-retardant

PVC motor cables

CFLG-LB
  • Maximum electromagnetic compatibility protection thanks to optimised shielding
  • Low-capacitive insulation materials
  • Flame-retardant & silicone-free

PVC hybrid cables

CF220.UL.H
  • Designed according to known manufacturer standards (SIEMENS, SEW and Bosch)
  • For medium loads
  • Flame-retardant & silicone-free

PVC measuring system cables

CFBUS
  • Designed according to recognised manufacturer standards (B&R, SIEMENS, SEW and Bosch Rexroth)
  • Flame-retardant & silicone-free

PVC fibre optic cable

CFLG-LB
  • For every bus system
  • Gradient fibre optic cable
  • GOF multimode fibres
  • Maximum electromagnetic compatibility protection
  • Flame-retardant & silicone-free

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation