Clean flat ribbon cable e-skin® flat

For cleanroom applications: IPA-tested, ISO class 1 certified, particle-free guaranteed

Ribbon cable e-skin flat

Benefits: Increase equipment effectiveness and achieve higher yields

Be inspired - Examples from the field

Automation technology

Ribbon cable e-skin flat in automation technology

Volume Pattern Generator (VPG) systems

Ribbon cable e-skin flat in automation technology

How many variants and sizes of flat ribbon cable e-skin flat are available?

SKF12C.1.1.10

e-skin® flat cable guidance system

SKF12O.1.1.10

e-skin® flat cable guidance system
  • inner height: 12 mm
  • outer height: 13 mm
  • Number of chambers: 2 - 6
  • To open
  • No use of the support chain

SKF15C.1.1.10

e-skin® flat cable guidance system
  • inner height: 15 mm
  • outer height: 16 mm
  • Number of chambers: 2 - 6
  • Closed variant
  • No matching support chain available

SKF12C.UL.1.1.10

  • type: closed
  • UL certified complete system
  • inner height: 12 mm
  • Number of chambers: 2 - 6
  • cable ≤ ø: 2 - 6 mm
  • Available from summer 2022
  • [Wakoadd artnr="SKF12C.UL.1.1.10" vs="2" text="Jetzt anfragen"]

SKF12O.UL.1.1.10

  • type: closed
  • UL certified complete system
  • inner height: 12 mm
  • number of chambers: 2 - 6
  • cable ≤ ø: 13 mm
  • Available from summer 2022
  • [Wakoadd artnr="SKF12O.UL.1.1.10" vs="2" text="Jetzt anfragen"]

NEW: i.Cee EC.S

  • Extension of the maximum e-skin® service life
  • Increasing the overall equipment effectiveness (OEE) in the cleanroom
  • Reduction of maintenance costs through predictive maintenance recommendations
  • [Link extid="2693" title="Jetzt anfragen"]

Further technical advantages

  • Can be widened as required, grows with the user's requirements
  • Multi-layer design possible
  • Stackable, variable-width mounting bracket available
  • Fast, flexible replacement of the filling
  • Flexible standard modular system
  • No customised production
  • 9 dB(A) quieter than standard flat cables on the market
  • 20 % cheaper than standard cleanroom flat cables on the market
  • Unsupported design with support chain option
e-skin® flat cable guidance system

Energy supply for cleanrooms

  • Can increase overall plant effectiveness
  • Generate higher yields from the production lines
  • Use cleanroom energy supply systems more sustainably
  • and much more ...

FAQ - frequently asked questions

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation