Energy chains for smooth running and cleanroom

Energy chain
  • Internal heights: 29 to 80 mm
  • Available in 3 versions:
    • Can be opened on both sides in the inner and outer raidus
    • Removable on both sides in the inner and outer radius
    • Removable in inner and outer radius
  • Extremely quiet 32 dB(A)
  • High pulling and pushing forces
  • ISO Class 1 cleanroom suitability: virtually no wear and abrasion

E6

  • Internal heights: 29 to 80 mm
  • Available in two versions:
    • Can be opened on both sides
    • e-tube, lid removable on both sides

Flat cable routing system e-skin® flat and CFCLEAN

  • Modular and compact design
  • Cables can be replaced quickly
  • Cleanroom-compatible in accordance with IPA ISO Class 1
  • High level of reliability thanks to harmonised CFCLEAN cable assemblies
  • Available from stock

corrugated tube e-skin®

  • Internal heights: 28 to 40 mm
  • Opens and closes like a zip
  • Small installation space required
  • Dust and water protected
  • IPA classification 1
  • 2nd prize of the Frauenhofer Cleanliness Technology Award 2018

R6

  • Internal heights: 28 to 52 mm
  • Closed system
  • Quiet running
  • Low abrasion

T3

  • inner height: 29 mm
  • Crossbar removable in inner and outer radius
  • Very light e-chain®
  • Small bend radius and smallest installation spaces
  • Quiet 33 dB(A)
  • cleanroom ISO Class 2

E3

  • Internal heights: 10 to 22 mm
  • Crossbar on one belt - zip-open in the outer radius
  • Quiet 38 dB(A)
  • Modular design: crossbar, interior separation and connector on one belt

Energy chain recycling

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation