Change Language :
Article description
Example pictures
Quantity
Chain links for the outer diameter:
200 mm
300 mm
400 mm
500 mm
E2i.10.40.018/040.0 x 14 chain link
E2i.10.10.028/065.0 x 20 chain link
E2i.15.13.048/075.0 x 25 chain link
E4.21.040.048/120.0 x 23 chain link
mounting bracket for the outer diameter:
200 mm
300 mm
400 mm
500 mm
E2.100.10.34PZ.A1 x 1 set
E2.100.10.34PZ.A1 x 1 set
E2.150.13.34PZ.A1 x 1 set
E4.210.040.1.12.A x 1 set
separator for the outer diameter:
200 mm
300 mm
400 mm
500 mm
E2.10.5.1, 1 - 3x per chain link
E2.10.5.1, 1 - 3 x per chain link
E2.15.5.1, 1 - 3 x per chain link
T2111, 1 - 2 x per chain link
Strain reliefs for the outer diameter:
200 mm
300 mm
400 mm
500 mm
on the mounting bracket
on the mounting bracket
on the mounting bracket
T2113. Z x 2 - 4 piece.
guide trough without glide bar for the outer diameter:
200 mm
300 mm
400 mm
500 mm
IE14.2.200P.XX.01 x 1 piece.
IE14.2.300P.XX.01 x 1 piece.
IE14.2.400P.XX.01 x 1 piece.
IE14.2.500P.XX.01 x 1 piece.

chainflex® cable
chainflex® cables are unassembled cables for moving applications in cable guides or for robotic applications, fail-safe with a 36-month guarantee.

iSets
Further complete energy chain sets at a glance

Knowledge Base
All important information about energy chain systems
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr