Free extension: D1 with PROFINET/PROFIdrive

... simple integration in conjunction with Siemens control systems ...

D1 with PROFINET interface and PROFIdrive.

Tech up

Cost down

Proof

Sustainability

D1 motor control system in the PROFINET world


igus D1 - Intelligent drive technology for maximum flexibility

Supported protocols - future-proof integration
  • PROFINET 
  • PROFIdrive 

Application classes - flexible use for a wide range of requirements
  • AC 1 - standard operation > Speed control for simple applications
  • AC 3 - positioning > Speed and position regulation for precise motion control

Conformance classes - maximum compatibility and safety
  • Cyclic/acyclic data exchange 
  • Device identification 
  • PI certification 

Available telegrams - maximum flexibility in communication
  • Telegram 1 - target value speed 16bit 
  • Telegram 2 - target value speed 32bit
  • Telegram 7 - single positioner, travel set can be selected 
  • Telegram 9 - single positioner with direct input of target value (MDI) 

Fast and reliable cycle times
  • 8ms to 16ms, depending on the application 

Conclusion - D1 The ideal control system for demanding applications

Order symbol and two igus motors for the online shop.

Motors online shop

Servo motors and setting options in a product overview.

Electric motor product finder

News page with an orange speech bubble, question mark, and a small product image.

Make a product enquiry

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation