drylin linear module SLR-60-32x32

Strong with up to 32mm/rev

Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

SLR-60
  1. Ready for connection with drylin electric motor and, upon request, with additional accessories, such as gearbox, motor cable, motor control system, power supply unit and more.
  2. Available as option including accessories for manual adjustment, e.g. drylin position indicator or hand wheel.
  3. With dryspin high helix thread with a pitch of 32x32 for particularly high feed rates.
  4. With dryspin sliding thread with a pitch of 32x5 for particularly precise positioning.
DRE_GEN_SLR-60_comparison_picture_EN_1.png

Technical drawing

slr
slr

Technical dimensions

A [mm]Al [mm]H [mm]d [mm]T [mm]R [mm]d2 [mm]l2 [mm]ha [mm]lt [mm]f [mm]PF [mm]ZH [mm]tg2 [mm]l [mm]
28080986032x321502040498026x2010H7 - 6 deepM12 - 20 deep240
E1 [mm]E2 [mm]E3 [mm]E4 [mm]E5 [mm]E6 [mm]tk [mm]ts [mm]kt [mm]tg [mm]kg [mm]ks [mm]tk2 [mm]ts2 [mm]kt2 [mm]
2502502005060802013.513.5M1648401599
Max. stroke length [mm]Base weight [kg]Additional weight per 100mm [kg]Max. static Axial load capacity [N]Max. static Load capacity, radial [N]
150016.54.986,25025,000

Technical Govie

Drive technology shop

Drive technology online shop

Drive technology configurator

Drive technology configurator

Drive technology News - Query

Make a product enquiry

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation