drylin® ZLW - toothed belt axis - drive torque and load

Drive torque and load of the ZLW-1040/1080

Chart with X and Y axes and several rising lines for T from 0 to 10 m/s.
Chart with several lines: Y versus X for T(a) = 0, 3, 5 and 10 m/s², plus T(a) = 1 m/s².
Diagram with several lines for T at a = 0 to 10 m/s² in an X-Y coordinate system.
Diagram with T(a) lines from 0 to 10 m/s; X and Y axes with rising straight lines.
Graph with four curves for ZLW-1040 and ZLW-0630, in Standard and Basic versions, on X and Y axes.
Chart with several declining Y-versus-X curves, labeled 0.1 to 2.0 mm.

Drive torque and load of the ZLW-0630

Diagram with four lines in the X-Y coordinate system for a = 0, 1, 3, 5 and 10 m/s².
Diagram with a coordinate system and several rising lines for T(a = 10 m/s), T(a = 5 m/s), T(a = 3 m/s), T(a = 1 m/s), and T(a = 0 m/s).
Chart with T(a = 0 to 10 m/s²) lines on X and Y; higher acceleration means a steeper line.
Chart with several rising lines for T (a = 0 to 10 m/s²) on X and Y.
Graph with four curves for ZLW-1040 and ZLW-0630, in Standard and Basic versions, on X and Y axes.
Diagram with four curves for 0.1, 0.3, 0.5, and 1.0 mm across X and Y values.

Drive torque and load of the ZLW-1660

Diagram with several lines for different masses and speeds along the X and Y axes.
Chart with several lines of M versus Y, with increasing slope for different a values.
Graph with a descending curve: x increases to 2,500 and y drops from 5 to 0.

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation