SCARA robot

SCARA Animation

With 3- or 4-axis for reliable work in the laboratory from €2,236.88

  • Plug-and-play control hardware including free software
  • 3 sizes, with or without panelling
  • Short delivery times

Tech facts about igus® SCARA robots

icon strength

Up to 2kg payload

icon reach

Up to 560 x 500mm reach

icon DOF

Up to 4 degrees of freedom

icon speed

Speed max. 25 picks/min

icon repeatability

Repeatability: ± 0.5mm

icon temperature

Protection class IP45

SCARA control software

Cobot control software
  • Test all igus® kinematics before you buy with the free and licence-free software
  • With pre-programmed projects for all igus® robots, single axes and AGVs
  • Intuitive 3D interface with simulation of the robot

SCARAs in action

Current igus SCARA models

RL-SCR-0100

RL-SCR-0100

RL-SCR-3101

RL-SCR-3101

RL-A9.0216

RL-A9.0216

Low Cost Automation education program

LCA education programme

Low Cost Automation shop

iSets

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation