Service life calculation thanks to the test laboratory

iglidur 3D-printed components on the test rig

3D printing polymers that, in moving parts, last up to 80 times as long as normal plastics and in some applications are more durable than metal.

You can find these wear tests on this page:

Linear bearing with arrows showing the wear test.

Comparison of 3D printed linear bearings

Plain bearing with arrows pointing left and right to show movement direction and wear test.

3D printed bushing in short linear stroke testing

3D-printed bushing in a wear test with arrows for rotation direction.

3D printed plain bearings in the pivot test

3D-printed threaded nut in a wear test with orange wear marks.

Printed drive thread nuts tested

Idler pulley for the 3D printing wear test.

Coefficient of friction and service life test for rotating bearings

Two gears in a wear test for 3D printing.

3D printed gears in testing

Wear test: Linear long stroke

  • Surface pressure: 0.11MPa
  • Surface speed: 0.34m/s
  • Stroke: 370mm
  • Running time: 3 weeks
Linear guide in a wear test on a test machine.
Linear guide in a wear test on a test machine.
Bar chart with four values: 13.3, 0.8, 0.4, and 0.2.
Bar chart with four values: 13.3, 0.8, 0.4, and 0.2.
Wear test of long-stroke linear products with four states of the internal gearing.
Wear test of long-stroke linear products with four states of the internal gearing.

Wear test: Linear short stroke

  • Surface pressure: 1MPa
  • Surface speed: 0.3m/s
  • Stroke: 5mm
  • Running time: 1 week
Linear wear test system with short stroke and several carriages on a test rig.
Linear wear test system with short stroke and several carriages on a test rig.
Bearing wear comparison: the 3D-printed bearing shows more wear than the injection-moulded bearing.
Bearing wear comparison: the 3D-printed bearing shows more wear than the injection-moulded bearing.
Three wear-tested plain bearings in black and beige, numbered 1 to 3.
Three wear-tested plain bearings in black and beige, numbered 1 to 3.
  • Surface pressure: 1MPa
  • Surface speed: 0.1m/s
Chart comparing bearing wear in 3D printing, injection moulding and turning under linear test conditions.
Chart comparing bearing wear in 3D printing, injection moulding and turning under linear test conditions.

Wear test: Pivoting

  • Surface pressure: 20MPa
  • Surface speed: 0.01m/s
  • Pivoting angle: 60°
  • Running time: 4 weeks
Wear test on a swiveling metal assembly with multiple support and clamping points.
Wear test on a swiveling metal assembly with multiple support and clamping points.
Bar chart of a wear test: bar 1 at 402.2, bar 2 at 209.2, bar 3 at 37.7, and bar 4 at 42.
Bar chart of a wear test: bar 1 at 402.2, bar 2 at 209.2, bar 3 at 37.7, and bar 4 at 42.
Four worn plain bearings compared after an oscillating wear test.
Four worn plain bearings compared after an oscillating wear test.
  • Surface pressure: 2MPa
  • Surface speed: 0.01m/s
  • Pivoting angle 60°
Bar chart comparing bearing wear in 3D printing, injection molding, and turning.
Bar chart comparing bearing wear in 3D printing, injection molding, and turning.

Wear test: Pivoting heavy load

  • Surface pressure: 10, 20 and 45MPa
  • Surface speed: 0.01m/s
  • Pivoting angle: 60°
  • Running time: 1 week
Oscillating load test with a metal joint and pressure gauge on a test rig.
Oscillating load test with a metal joint and pressure gauge on a test rig.
Four wear samples of plain bearings in different material colors, numbered 1 to 4.
Four wear samples of plain bearings in different material colors, numbered 1 to 4.

Wear test: Swivelling under water

  • Surface pressure: 1 and 2MPa
  • Surface speed: 0.01m/s
  • Temperature: 23°C
Comparison of wear of iglidur materials for 3D printing and injection moulding in an underwater test with two loads.
Comparison of wear of iglidur materials for 3D printing and injection moulding in an underwater test with two loads.

Wear test: Drive nut

  • Torque: 129Nm
  • Stroke: 370mm
  • Speed (spindle speed): 290rpm
  • Running time: 2 weeks
Drive nuts on a wear-test rig.
Drive nuts on a wear-test rig.
Comparison of wear rate of 3D-printed and injection-moulded thread nuts: bar chart with five values.
Comparison of wear rate of 3D-printed and injection-moulded thread nuts: bar chart with five values.
Wear test of drive nuts with five numbered samples in different colors.
Wear test of drive nuts with five numbered samples in different colors.

Friction coefficient test: Rotating

  • Surface pressure: 1MPa
  • Surface speed: 0.1m/s
Test setup with a rotating metal shaft in a machine.
Test setup with a rotating metal shaft in a machine.
Graph with two lines: the black curve rises slightly and stays nearly stable, the orange curve drops and then levels off.
Graph with two lines: the black curve rises slightly and stays nearly stable, the orange curve drops and then levels off.
Three rotating plain bearing samples with different wear, numbered 1 to 3.
Three rotating plain bearing samples with different wear, numbered 1 to 3.

Wear test: Rotating

  • Surface pressure: 20 MPa
  • Surface speed: 0.01 m/s
Test setup for rotation and wear with several sample cylinders.
Test setup for rotation and wear with several sample cylinders.
Simplified graph comparing bearing wear in a rotating test.
Simplified graph comparing bearing wear in a rotating test.
Six 3D-printed bearing bushings, numbered 1 to 6, with different wear levels.
Six 3D-printed bearing bushings, numbered 1 to 6, with different wear levels.
  • Surface pressure: 1MPa
  • Surface speed: 0.3m/s
Comparison of wear rate of plain bearings with three manufacturing methods under rotating conditions.
Comparison of wear rate of plain bearings with three manufacturing methods under rotating conditions.

Wear test: Rotating under water

  • Surface pressure: 1 and 2MPa
  • Surface speed: 0.3m/s
  • Temperature: 23°C
Comparison of iglidur material wear rates in an underwater rotating test.
Comparison of iglidur material wear rates in an underwater rotating test.

Test for UV and weather resistance

  • ASTM G154 cycle: Simulation of weathering and UV light
  • Duration: 2,000 hours
Bar chart comparing five material values after weathering and UV exposure.
Bar chart comparing five material values after weathering and UV exposure.

Gear test: Cycles until gear breaks

Rack and pinion in a test setup for 3D printing.
Rack and pinion in a test setup for 3D printing.
Chart comparing the service life of gears made from iglidur and standard materials.
Chart comparing the service life of gears made from iglidur and standard materials.

Extremely long service life of worm gears with optimised sliding properties

  • Torque: 4.9Nm
  • Speed: 12rpm
  • Mating partner: Anodised aluminium
  • Running time: 2 months

Low abrasive wear due to tribology plastics from the 3D printer

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation