Guidelok slimline "P" and "P.S": completely made of plastic

More cost-effective, lighter and even easier to fit - guidelok slimline "P" and "P.S" - made entirely of plastic

  • Significant cost and weight savings compared to a complete enclosure
  • Now also for very narrow lanes
  • This also reduces transport costs
  • Quick, safe and easy installation by clipping in the guide rails
  • Significant noise minimisation
  • Easy accessibility for servicing
  • Energy, data and other media are transmitted in one system safely and without interruption

{{anchor:null}}New:{{/anchor}} guidelok slimline GLSL.P.S.2

guidelok slimline GLSL.P.S.2

For particularly tight installation spaces

Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability


guidelok slimline P.S

guidelok applications

Dimensions [mm]

Part No. guidelok P e-chains series Inner width Bi [mm]Bend radius R [mm]
GLSL.P.2700.10.150.LLLL/FFFF 2700 100150

Dimensions [mm]

Part No. guidelok P.S e-chains series Inner width Bi [mm]Bend radius R [mm]
GLSL.P.S.2700.10.150.LLLL/FFFF 2700 100150

Predecessor model: guidelok slimline "F": Up to 7m/s and 10m/s2

  • Up to 7m/s and 10m/s2
  • Save up to 80% trough
  • For hanging applications up to 50m high
  • No chain slamming, high functional reliability thanks to locking lever and guide rails
  • Quick and very easy installation
  • Significant noise minimisation
  • Easy accessibility for servicing
  • Energy, data and media in one system
guidelok slimline F

Dimensions [mm]

Part No. e-chains series Inner width Bi [mm]Bend radius R [mm]Max. Speed vertical [m/s]Max. Speed horizontal [m/s]
GLSL.F+.255.10.R255 10315047
GLSL.F+.2700.10.R 270010015047

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation