Difference between ACME and trapezoidal thread

Overview:

The European trapezoidal thread (according to DIN103)

The American ACME thread (according to ANSI B1.5 2C)


Example

Formula

Result

The difference at a glance

FeatureTrapezoidal thread (DIN 103, imperial)ACME thread (ANSI, imperial)
Origin / StandardEurope, standardised to DIN 103USA, standardised to ANSI B1.5
UnitMetric (mm)Imperial (inch, TPI = threads per inch)
Flank angle30° (15° per side)29° (14.5° per side)
FormIsosceles trapezoidSimilar to a trapezoid, but flatter angle
Self-lockingLimited self-locking (depending on coefficient of friction, surface quality, pitch angle)Also conditionally self-locking, similar specifications
ManufacturingRolled or whirled (sharp or rounded flanks)Optimised for easier production compared to square threads
HistoryFurther development for movement threads in EuropeFurther development of the square thread in the 18th century in the USA
StrengthsWide threads → high load capacityEasier production, higher strength due to wider thread base
Typical applicationsLinear drives, vices, jacks, table adjusters, bollards, medical technologyThe same applications, e.g. heavy machinery, tools, drives
InterchangeabilityInterchangeable under certain conditions, provided that dimensions and tolerances matchThe same applies → note metric vs. imperial

Test our high helix lead screws independently

  • Lubrication-free and maintenance-free operation
  • Up to 82% higher efficiency than conventional lead screw drives
  • Longer service life thanks to thread asymmetry
  • Resistance to various media
  • Quiet and vibration-free running thanks to rounded tooth geometry
  • Simple online calculation of the service life
Self-locking

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation