More flexibility in format adjustments

Reverse lead screws from the dryspin lead screw technology

  • Cost-effective
  • High usable overall length
  • Available ready for installation
  • Higher permissible torques than with a 2-part variant

Transmittable torques and max. Tensile loads for pinned and reverse threaded spindles:

Part numbermax. transmissible torque [Nm]max. tensile strain [N]
DST-LS-10x12-R/L-1000-ES2450
DST-LS-10x25-R/L-1000-ES2450
DST-LS-10x50-R/L-1000-ES2450
DST-LS-14x25-R/L-1000-ES41,000
DST-LS-18x24-R/L-1000-ES7.51,600
DST-LS-18x40-R/L-1000-ES7.51,600
DST-LS-18x80-R/L-1000-ES7.51,600
DST-LS-18x100-R/L-1000-ES7.51,600

Transition areas:

Part numberL4
PTGSG-10x2-01-R/L-1000-…20mm
PTGSG-12x3-01-R/L-1000-…45mm
PTGSG-14x4-01-R/L-1000-… 60mm
PTGSG-16x4-01-R/L-1000-…60mm
PTGSG-18x4-01-R/L-1000-…80mm
PTGSG-20x4-01-R/L-1000-…80mm
PTGSG-24x5-01-R/L-1000-…90mm
DST-LS-10x12-R/L-1000-ES24mm
DST-LS-10x25-R/L-1000-ES24mm
DST-LS-10x50-R/L-1000-ES24mm
DST-LS-14x25-R/L-1000-ES24mm
DST-LS-18x24-R/L-1000-ES24mm
DST-LS-18x40-R/L-1000-ES24mm
DST-LS-18x80-R/L-1000-ES24mm
DST-LS-18x100-R/L-1000-ES24mm
Transition area
Counter-rotating

Opposed lead screw thread joined using dowelling:

dryspin lead screws:

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation