Replacement kit for your 3D printer

GO ZERO Lubrication! Simply print with precision - without any external lubrication

Replacement kit
  • Permanently minimised axial play for high positioning accuracy
  • cost-effective due to the absence of lubricants
  • A longer service life
  • Reduced axial play due to optional spring preload of the threaded nut bed

The replacement kits at a glance

DST-3D-KIT-01-382-R-ES

DST-3D-KIT-01-382-R-ES

  • 2 x CODSK0001298225
  • 2 x DST-RFRM-3D-01-DS8x8
  • Price: 32,50€ / Set
DST-3D-KIT-PL-01-382-R-ES

DST-3D-KIT-PL-01-382-R-ES

  • 2 x CODSK0001298225
  • 2 x DST-RFRM-PL-3D-01-DS8x8
  • Price: 47,50€ / Set
Part numberMaterialThreadDirectiond1 [mm]d2 [mm]d3 [mm]d4 [mm]d5 [mm]b1 [mm]b2 [mm]SW [mm]Effective support surfaceWeight [g]Max. static Load [N]
DST-RFRM-3D-01-DS8X8iglidur R DS8x8RH81024183.210.5412.51261.8252
DST-RFRM-3D-02-DS8X8iglidur R DS8x8RH81325194.1104-1203.1240
DST-RFRM-3D-03-DS8X8iglidur R DS8x8RH8102216.26311.54-1382.3276
DST-RFRM-3D-04-DS8X8iglidur R DS8x8RH81024183.29.5412.51141.7228
RFRM-3D-01-TR8X8P2iglidur R TR8x8P2RH81325194.1104-1201.724
Part numberMaterialThreadDirectiond1 [mm]d2 [mm]d3 [mm]d4 [mm]d5 [mm]b1 [mm]b2 [mm]SW [mm]Effective support surface
DST-RFRM-PL-3D-01-DS8X8 iglidur R DS8x8RH81325194.122-264-4.8
DST-RFRM-PL-3D-02-DS8X8iglidur R DS8x8RH81324183.222-26412.54

Customised solutions individually configurable online

DSK

Threaded spindle configurator

  • Customised journal machining without CAD software
  • 2D dimensioned drawing and 3D step file, generated directly online
  • Immediate price calculation with subsequent order or quotation
DGE

Screw drive expert

  • Assistance in selecting the optimum screw drive for your application
  • Service life calculation for the desired configuration
  • PDF download with all the details for the desired application

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation