Product range expansion to include dryspin® floating bearing plastic lead screw support blocks

Plastic lead screw support blocks
Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

product range

Highest positioning accuracy

Part No. A [mm] H [mm] h1 [mm] lt [mm] ts [mm] d1 [mm] E1 [mm] Weight [g]
SLSP-S6-LL 4226 13205.563014
SLSP-S8-LL 52341723 6.683829
SLSP-S10-LL 70 50 25249.0 10 5264
SLSP-S12-LL 70 50 25249.0 125271

The new sizes of the dryspin® floating bearing plastic spindle bearing blocks at a glance

Further important information:

Dimensions

The dimensions of the dryspin® lead screw drives

16x5

Looking for a metallic lead screw support block?

Higher efficiency, longer service life

dryspin technology

Try out dryspin® technology for yourself

dryspin technology

Order online:

Thread size

Send a contact request:

Contact request

Obtain more information:

USP picture

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation