Product range expansion to include dryspin® fixed bearing plastic lead screw support blocks

Plastic lead screw support blocks
Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

product range

Highest positioning accuracy

Part No. A [mm] H [mm] h1 [mm] lt [mm] ts [mm] d1 [mm] E1 [mm] Max. static load capacity [N] Weight [g]
SLSP-S6-FL 42 26 13 205.563015020
SLSP-S8-FL 5234 17236.683815035
SLSP-S10-FL 7050 25249.0105235069
SLSP-S12-FL 7050 25249.0125235076

The new sizes of the dryspin® fixed bearing plastic spindle bearing blocks at a glance

Further important information:

Dimensions

The dimensions of the dryspin® lead screw drives

Plastic lead screw support blocks

Looking for a metallic lead screw support block?

Higher efficiency, longer service life

dryspin technology

Try out dryspin® technology for yourself

dryspin technology

Order online:

Thread size

Send a contact request:

Contact request

Obtain more information:

USP picture

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation