Put on medical compression stockings while minimising the effort required

The French company MAT MED has developed an auxiliary device to make tightening easier

Profile

  • What was needed: dryspin® trapezoidal thread nuts and spindles in right-hand and left-hand thread made of iglidur® J in size 10x3, iglidur® flange bearing
  • Requirements: Double sliding without deflection, high material strength, low adhesion to enable longitudinal displacement along the guide rail, low friction, lubrication-free, low weight
  • Industry: Medical sector
  • Customer success: 900 devices are already in use in healthcare and medical-social facilities. The French regional health authorities welcome this device via the financial framework "Quality of life at work". The potential market is around 50,000 devices in France. Exports have started at the University Hospital of VIENNA in Austria.
Linear drive with two motors and a threaded spindle in a machine.

Problem

Solution

"The collaboration with igus® went very well; we supplied drawings for the prototype and, together with igus®, adapted them to the industrial conditions.

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation