igubal spherical ball

Spherical balls

Our materials for spherical balls

Spherical ball W300
  • Dimensional series: K and E
  • Material spherical ball: iglidur W300
  • Standard material
Spherical ball R
  • Dimensional series: K and E
  • Material spherical ball: iglidur R
  • Abrasion-resistant
Spherical ball X
  • Dimensional series: K and E
  • Material spherical ball: iglidur X
  • For high temperatures
Spherical ball F
  • Dimensional series: K and E
  • Material spherical ball: iglidur J
  • Low moisture absorption
Spherical ball J-GT
  • Dimensional series: K and E
  • Material spherical ball: iglidur J
  • Low moisture absorption
Spherical ball J4
  • Dimensional series: K and E
  • Material spherical ball: iglidur J4
  • Especially cost-effective
Spherical ball J4V
  • dimensional series: E based on DIN ISO 12240
  • Material spherical ball: iglidur J4V
  • Clearance-free, pre-loaded
Spherical ball A181
  • Dimensional series: K and E
  • Material spherical ball: iglidur A181
  • Suitable for food contact
Spherical ball FC180
  • Dimensional series: K and E
  • Material spherical ball: iglidur FC180
  • Detectable
Spherical ball UW
  • dimensional series: E based on DIN ISO 12240
  • Material spherical ball: iglidur UW
  • For underwater applications
Spherical ball, stainless steel
  • Dimensional series: K and E
  • Spherical ball material: stainless steel
  • Particularly robust
igubal query

When do I take them?

  • If you need maintenance-free material
  • When dimensional series E and K components should be fitted
  • If different iglidur materials should be tested
  • If high compressive strength is required
  • If high flexibility is required
  • Replacing ball bearings in metallic housings

When do I not take them?

  • If temperatures are higher than +250 °C
  • When dimensions above 50mm are required
  • If rotation speeds of more than 0.5 m/s are to be achieved

More about igubal spherical plain bearings

igubal®-shop

Shop

Tool

Tool

Knowledge base

Knowledge base

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation