igubal®-FC

igubal FC

Detectable spherical bearings for the food industry

Advantages of igubal FC

location_searching
check
fastfood
format_color_reset
money-icon
lightweight-icon

When do I use them?

  • When particles need to be detectable
  • When maintenance-free materials are required
  • When dimensional series E and K components are to be used
  • When high compressive strength is required
  • When high flexibility is required

When should I not use them?

  • When temperatures are above +80 °C
  • If dimensions over 16 mm are required
  • If rotational speeds of over 0.5 m/s are to be realised
Food Contact Pizza
sample-box-MAT0075411

Order a free Food Contact sample box

Product presentation of the FDA-compliant double spherical plain bearing

programme overview -detectable igubal spherical plain bearings

Rod end bearings

igubal FC rod end
  • Detectable rod end
  • Made of plastic or metal
  • Optional dimensional series E or K

Spherical insert bearings

igubal FC spherical insert bearing
  • Moulded or twisted
  • FDA and EU 10/2011 compliant
  • For housing bearing UC204-210

Double joints

igubal FC double joint
  • Double spherical plain bearing made from food-grade materials
  • Also available with stainless steel spherical ball

Pillow block bearings

igubal FC pillow block bearing
  • Detectable pillow block bearing
  • FDA and EU 10/2011 compliant

Flange mounted bearings

igubal FC flange mounted bearing
  • Detectable flange bearing
  • FDA and EU 10/2011 compliant

Clevis joints

igubal FC clevis joint
  • Detectable clevis joint with spring hinge pin
  • Can be combined with rod end of dimensional series E

Spherical bearings

EGLM-FC spherical bearings
  • FDA and EU10/2011 compliant
  • dimensional series E
  • robust and cost-effective

Fixing collar

EGLM-FC spherical bearings
  • Split, detectable fixing collar
  • FDA and EU 10/2011 compliant
  • Very light and cost-effective

More about igubal spherical plain bearings

igubal®-shop

Shop

Tool

Tool

Knowledge base

Knowledge base

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation