igubal clevis joints

Maintenance-free fork joints made of solid plastic

Advantages of the igubal clevis joint

Clevis joints
  • maintenance-free dry operation
  • corrosion-free
  • Resistant to chemicals
  • High damping capacity
  • Very low weight
  • Can be used in media
  • Easy to install
  • Calculable service life
  • Maintenance and lubrication-free

When do I use them?

  • When high rigidity is required
  • When freedom from corrosion is desired
  • If no lubrication is to be used
  • When weight is to be saved
  • When maintenance-free dry operation is required
  • If the simplest assembly is to be realised
  • If combinations with pneumatic cylinders and gas springs are to be realised

When should I not use them?

  • When temperatures exceed 120°C
  • If dimensions over 20 mm are required

igubal clevis joint - Application examples

Food industry

Food industry

Packaging industry

Packaging industry

Automotive industry

Traffic

igubal clevis joint variants

Standard clevis joints

Clevis joints

Clevis joint with spherical bearing

Clevis joint with spherical bearing

Food-compatible

Food-grade clevis joints

More about igubal spherical plain bearings

igubal®-shop

Shop

Tool

Tool

Knowledge base

Knowledge base

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation