Slewing ring bearing web banner

Slewing ring ball bearings

iglidur PRT slewing ring bearing supported by plain bearings

iglidur® PRT slewing ring bearing

xiros slewing ring ball bearing supported by ball bearings

xiros® slewing ring ball bearing, supported by ball bearings
Comparison table PRT vs. xiros
Ball bearing online shop

Where can I buy slewing ring bearings?

Our slewing ring ball bearings in use

Assembly table with PRT slewing ring bearing

Assembly table with iglidur PRT-01 slewing ring bearing

Heating cable drum with xirodur B180 slewing ring ball bearing

Our new products in the area of slewing ring bearings

iglidur® slewing ring, PRT-04, stainless steel housing

  • Stainless steel body
  • Plain bearing elements compliant with FDA and ESD available 
  • Maintenance-free and lubrication-free
  • For high loads and high stiffness
PRT-04-100 for cleanroom applications

iglidur® slewing ring, PRT-04, for cleanrooms

  • Low wear and low emissions
  • Ready-to-install complete solution ​
  • Tested and proven by the Fraunhofer Institute
  • Maintenance-free and lubrication-free
PRT-04 black edition with dry operating sliding elements

xirodur® B180 slewing ring ball bearing, stainless-steel balls

  • Good resistance to chemicals and seawater
  • Suitable for contact with food
  • Operating temperature: from -40°C up to +80°C
  • Ring and cage material: xirodur® B180
  • Ball material: Stainless steel
xirodur slewing ring ball bearing with stainless-steel balls

xirodur® B180 slewing ring ball bearing, glass balls

  • Good resistance to chemicals and seawater
  • Operating temperature: from -40°C up to +80°C
  • Ring and cage material: xirodur® B180
  • Ball material: glass
xirodur slewing ring ball bearing with stainless-steel balls

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation