A cruise ship passes Rotterdam cruise terminal, with the skyline and Erasmus Bridge in the background.

Shore power for cruise terminals

Information about shore power supply for cruise terminals

Key data on shore power for cruise terminals

16MVA

11kV

25kA/s

Medium-voltage connector for shore power supply with two connectors.

Four connectors

Challenges for cruise terminals

IEC 80005-1 (Annex C for cruise ships)

Essential requirements for cruise terminals and cruise ships:​

  • High-voltage shore power supply with 11kV AC​
  • Typically four parallel high-voltage cables​
  • Integrated pilot wire for monitoring and locking the connection​
  • Controlled connection and disconnection of the shore power supply​
  • Integrated emergency stop and safety functions​
  • Additional frequency conversion from 50Hz to 60Hz required in many regions​

Sustainable shore power supply at the Rotterdam cruise terminal

iMSPO options - igus Mobile Shore Power Outlet for cruise terminals​

On the quay wall

In the trench

Hybrid

Transfer machines

Technical information on the iMSPO for cruise terminals

  • Installation on the quay edge outside the operational terminal areas​
  • The iMSPO moves along the quay wall and positions the socket box flexibly at the respective berth​
  • Concealed and fully integrated system guide for unrestricted terminal operation​
  • The terminal area remains completely free for passengers, vehicles, and operations​
  • No interference with passenger bridges, baggage handling, and terminal logistics​
  • No exposed medium-voltage cables on the terminal surface​
  • No tripping, collision, or safety risks for passengers, staff and vehicles​
  • Keep the terminal surface completely free while ensuring maximum operational safety
  • Energy and data transmission via a heavy-duty energy chain system​
  • Designed in accordance with IEC/IEEE 80005-1 and the applicable European safety and machinery directives​
  • Maritime steel construction with duplex corrosion protection for long-term use in port environments​
Discuss individual solution and further technical information​
  • Installation of the system in a closed trench along the quay edge​
  • Completely concealed system guide without visible components on the terminal surface​
  • Well protected, the iMSPO moves within the trench and flexibly positions the mounting point at the relevant berth​
  • Convenient control of the system via radio remote control​
  • Energy and data transmission via a protected and low-maintenance system​
  • The terminal surface remains fully usable for traffic, logistics, and maintenance operations​
  • No interference with passenger boarding bridges, baggage handling, or terminal operations​
  • No exposed medium-voltage cables or other obstacles in the operating area​
  • Maximum safety for passengers, staff, and vehicles thanks to the underfloor installation​
  • Safe transfer of the connection cable to the cruise ship via a transfer vehicle​
  • Designed in accordance with IEC/IEEE 80005-1 and the applicable European safety and machinery directives​
  • Preferred installation version for new structures and publicly accessible cruise terminals​
  • Particularly suitable for the highest demands in terms of safety, aesthetics, and terminal operation​
Discuss individual solution and further technical information​
  • A shore power system for connecting cruise and Ro-Ro ships at the same berth​
  • Support of different connector configurations according to IEC/IEEE 80005-1 Annex C and Annex B​
  • Flexible adjustment to different power and voltage requirements of the ship types​
  • Connection of cruise ships via four medium-voltage connectors​
  • Connection of Ro-Ro ships via a single medium-voltage connector​
  • A common socket trolley for both applications reduces investment and operating costs​
  • Rapid switch between cruise and Ro-Ro operation without additional infrastructure​
  • Optimal utilisation of berths at mixed-use terminals​
  • No impairment of terminal logistics or ship handling​
  • Future-proof solution for multifunctional port facilities with changing ship calls​
  • Type-tested and standard-compliant design according to IEC/IEEE 80005-1​
  • Maximum flexibility combined with high availability and operational reliability​
Discuss individual solution and further technical information​
  • Electrically driven transfer machine based on a modified Genie S60 DC work platform​
  • Developed for the safe transfer of shore power cables between iMSPO and cruise ships in accordance with IEC 80005-1 Annex C and the EU Machinery Directive​
  • Integration of several individually controllable winches for the separate transfer of up to four high-voltage connections​
  • Integration of igus energy chain systems for the protected guidance of the high-voltage cables along the boom​
  • Safe and ergonomic positioning of connectors and cables directly on the ship​
  • Defined cable guide loops compensate for ship movements and tidal changes​
  • Connection area up to 8.5m transfer height and 5.5m horizontal reach, 353° rotation range for maximum flexibility with different ship geometries​
  • Easy maintenance thanks to the globally established Genie standard platform​
  • Global access to Genie service partners, trained technicians, and available spare parts significantly reduces downtime and simplifies maintenance processes​
  • Machine can be moved independently of the iMSPO and energy supply system​
  • Proven machine concept with intuitive operation, used for decades​
  • All-electric battery operation for emission-free and quiet use in the port​
  • Operational at wind speeds of up to 20–25m/s with optional boom system​
  • Integrated safety functions with voltage monitoring, interlocks, and emergency stop system​
  • Special maritime corrosion protection system with additional coating for long-term use in ports​
  • Planned service life of up to 15 years with proper maintenance and inspection​
Discuss individual solution and further technical information​

The iMSPO in use worldwide​

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation