What are hydrodynamic and hydrostatic plain bearings?

Cross section of a bearing position with a hydrostatic plain bearing

Functionality of hydrodynamic plain bearings

Advantages of hydrodynamic bearing points

  • Wear-free continuous operation is possible thanks to hydrodynamic lubrication
  • Ideal for large bearing forces and diameters as well as high speeds
  • Oil film has a dampening effect
  • Simple installation
Coolant pump with plain bearings

Hydrodynamic plain bearings are used here

Cross section of a bearing position with a hydrodynamic plain bearing

How hydrostatic plain bearings work

Advantages of hydrostatic bearing points

  • Permanent oil film means there is no sliding resistance when starting up and running down
  • Low wear of the bearing point
  • Low frictional power
Machine tools

This is where hydrostatic plain bearings are used

Our plain bearings for hydrodynamic applications

iglidur plain bearings sample box from igus

Free iglidur plain bearing sample box

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation