Plain bearings in heavy-duty applications

In comparison: lubricated metal bearings vs. self-lubricating igutex plain bearings

Heavy-duty test stand with a metal test fixture and pressure gauge in the test lab.

Test parameter

Test result overview

Shaft and steel bearing in test.

Steel bearing 16MnCr5, hardened

  • Lubricated every four hours (unloaded)
  • Test stopped after about 10,000 cycles
  • Severe shaft wear
Shaft and bronze bearing in test.

Bronze bearing

  • Lubricated every four hours (unloaded)
  • Test stopped after about 10,000 cycles
  • Severe shaft wear
Shaft and metal-polymer bearing in test.

Metal-polymer bearing

  • Lubricated every four hours (unloaded)
  • Achieved 50,000 cycles
  • Severe bearing and shaft wear
Shaft and igutex TX1 fiber composite bearing in test.

igus igutex TX1 plain bearing

  • Tested in dry operation
  • Achieved 50,000 cycles
  • Wear-resistant
  • Best result in the test

iglidur and igutex plain bearings in a wear test with various loads

Diagram shows wear in µm/km of plain bearings at 45 MPa for two materials and iglidur.

Diagram of plain bearing wear at 75 MPa with three materials and comparison values.

Diagram of plain bearing wear at 100 MPa with three compared material groups.

Further information about the operation of lubrication-free heavy-duty bearings

Brochure on lubrication-free bearing points with an igus cover and open pages about bearing materials.

Lubrication-free bearing points in construction machinery

  • Important functions of lubrication in plain bearings
  • Reasons for switching to lubrication-free plain bearings
  • Differentiation: lubrication-free iglidur plain bearings vs. lubricated metallic bearings
  • How self-lubricating plain bearings work
  • This must be taken into account when changing to dry-running plain bearings
iglidur Heavy Duty brochure with cover and open inner pages about industrial solutions.

Heavy-duty brochure

  • Discussions with our development experts
  • Material overview for heavy-duty plain bearings
  • How iglidur and igutex materials work
  • Lubrication – a challenge for industry
  • Sustainable product developments
  • practical application examples
igus fact sheet on anti-corrosion agent with bearings, charts and test setups.

Fact sheet - avoid reduced interference fit

Factsheet on corrosion testing of gas-nitrocarburised shafts and plain bearings, with chart and samples.

Fact sheet - gas nitrocarburising

Factsheet on axial securing for cylindrical plain bearings with four variants and cross-sections.

Fact sheet - locating spigot for sleeve bearings

igus factsheet on the sealing concept with felt, with a diagram and notes on use and design.

Fact sheet - sealing concepts with felt

igus factsheet on mounting igutex plain bearings with press fit, freezing and heating.

Fact sheet - Assembly of igutex plain bearings

Various lubrication procedures: advantages and requirements

Lubrication-free

igus advantages

  • Longer service life
  • No failure due to insufficient lubrication
  • Lower shaft quality requirements
  • Price
  • No maintenance required
  • No lubrication system necessary (lubrication holes, grooves, or lines; grease guns; or central lubrication)
  • No grease released into the environment

Requirements

  • Corrosion-resistant shaft/housing required
  • Depending on operating conditions, a seal can be useful in protecting the system from massive amounts of dirt.

Initial lubrication

igus advantages

  • Longer service life
  • No failure due to insufficient lubrication
  • Lower shaft quality requirements
  • Price
  • No maintenance required
  • (Almost) no grease released into the environment

Requirements

  • Cost and effort for one-time shaft and housing lubrication during installation
  • A seal ensures that, once introduced, the grease remains in the system throughout its operating life.

Regular lubrication

igus advantages

  • Longer service life
  • No failure due to insufficient lubrication
  • Lower shaft quality requirements
  • Price
  • Extended intervals can reduce maintenance effort

Requirements

  • Lubrication effort
  • Complete lubrication system (lubrication holes, grooves, and lines; grease guns; and central lubrication)
  • Regular maintenance schedule (staff, lubricant provision)

Our materials for lubrication-free heavy-duty applications

Black iglidur Q plain bearing on a white background.

iglidur Q

iglidur Q2 plain bearing cut out on a white background.

iglidur Q2

iglidur Q3E plain bearing bushing made of black plastic.

iglidur Q3E

Materials for heavy duty applications

igus plain bearing bushing made of igutex with removed background.

igutex TX1

igus igutex bushing, cut out on a white background.

igutex TX2

igus igutex TX3 plain bearing shown as a cylinder.

igutex TX3

References

Kässbohrer Geländefahrzeug AG

Tracked vehicle with a work arm lifts a platform in the snow in front of a forest.

Demarko

Vehicle wheel with a dusty tyre sidewall on a utility vehicle.

Ship & Yacht Engineering Ltd.

A-frame crane lifts heavy ship parts in the harbor.

Thaler GmbH & Co. KG

Thaler loader with front attachment on the yard.

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation