A comparison of different bearing types

Different bearing types

What you will find on this page

    Plain bearings with lubrication groove - structure and operating mode

    Advantages

    • High load capacity
    • Protection against corrosion and dirt when lubrication is maintained
    • Lubrication grooves ensure distribution of lubricant
    Plain bearings with lubrication grooves

    iglidur polymer bearings

    Plastic plain bearings – design and function

    Advantages

    • Consistent sliding properties across the entire wall thickness
    • Weight savings compared to metal bushings
    • Self-lubricating  and maintenance-free
    • Chemical and media resistant
    • Wide range of shapes possible
    • Very low space requirement
    • Insensitive to dirt
    • Cost-effective

    Sintered bearings - structure and operating mode

    Advantages

    • If the bearing point is correctly designed and constructed, the bearing is maintenance-free.
    • During movement, the lubricant is released and "stored" again when the bearing is at a standstill.
    • Robust and pressure-resistant.
    Sintered bearings with flange

    igutex fibre composite plain bearings

    Fibre composite plain bearings – structure and function

    Advantages

    • Suitable for high loads
    • Self-lubricating and therefore low-maintenance
    • Often more cost-effective than comparable metal bushings in large dimensions
    • Corrosion-free

    Metal composite bearings – design and function

    Advantages

    • High static loads possible
    • Comparatively good heat dissipation
    • Low coefficients of friction (PTFE)
    • No lubrication required for bearings with PTFE gliding layer
    Metal composite bearings

    Consulting

    I look forward to answering your questions

    Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

    Shipping and consultation