drylin® R - Technical information

Material data table

General propertiesUnitiglidur Jiglidur Xiglidur J200Testing method
Densityg/cm³1.491.441.72
Colouryellowblackdark grey
Max. moisture absorption at +23°C/50% room humidity% weight0.30.10.2DIN 53495
Max. moisture absorption% weight1.30.50.7
Coefficient of sliding friction, dynamic against steelµ0.06-0.180.09-0.270,11 - 0,22
pxv value, max. (dry)MPa x m/s0.341.320.33
Mechanical properties
Flexural modulusMPa2,4008,1002,800DIN 53457
Flexural strength at 20°CMPa7317058DIN 53452
Compressive strengthMPa6010043
Maximum recommended surface pressure (20°C)MPa3515023
Shore D hardness748570DIN 53505
Physical and thermal properties
Max. long-term application temperature°C+90+250+90
Max. short-term application temperature°C+120+315+120
min. application temperature°C-50-100-50
Thermal conductivity[W/m x K]0.250.60.24ASTM C 177
Coefficient of thermal expansion (at 23°C) [K-1 x 10-5]1058DIN 53752
Electrical properties
Specific transitional resistanceΩcm> 1013< 105> 108DIN IEC 93
Surface resistanceΩ> 1012< 103> 108DIN 53482
General propertiesUnitiglidur E7iglidur A180Testing method
Densityg/cm³1.051.46
Colourdark greywhite
Max. moisture absorption at +23°C/50% room humidity% weight0.10.2DIN 53495
Max. moisture absorption% weight0.11.3
Coefficient of sliding friction, dynamic against steelµ 0.05-0.23
pxv value, max. (dry)MPa x m/s 0.31
Mechanical properties
Flexural modulusMPa1,4772,300DIN 53457
Flexural strength at 20°CMPa2288DIN 53452
Compressive strengthMPa78
Maximum recommended surface pressure (20°C)MPa1828
Shore D hardness6176DIN 53505
Physical and thermal properties
Max. long-term application temperature°C+70+90
Max. short-term application temperature°C+90+110
min. application temperature°C-50-50
Thermal conductivity[W/m x K]0.25ASTM C 177
Coefficient of thermal expansion (at 23°C)[K-1 x 10-5] 11DIN 53752
Electrical properties
Specific transitional resistanceΩcm< 1012DIN IEC 93
Surface resistanceΩ> 109< 1011DIN 53482

drylin® R - Comparison of the permissible dynamic load with the same diameter

Diagram with four descending curves A to D in a logarithmic graph.

drylin® R linear plain bearing

Plain bearing on a machine shaft with a zoomed detail in a circle.

Dirt, dust, fibres

Hand adjusts a plain bearing on a linear shaft.

Split linear bearings

A linear guide is inserted into a bracket.

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation