drylin® W - Technical data

TypeCarriage length [mm]Slide width [mm]Coy [N]Coz [N]Mox [Nm]Moy [Nm]Moz [Nm]
WW-06-30-0660541680840253434
WW-06-30-0880541680840255151
WW-06-30-10100541680840256868
WW-10-40-10100734800240096170170
WW-10-40-15150734800240096290290
WW-10-40-20200734800240096410410
WW-10-80-1010010748002400178170170
WW-10-80-1515010748002400178290290
WW-10-80-2020010748002400178410410
WW-16-60-1010010484004200 240270270
WW-16-60-1515010484004200 240480480
WW-16-60-2020010484004200 240690690
WW-20-80-15150134128006400 525670670
WW-20-80-20200134128006400525990990
WW-20-80-25250134128006400 52512501250
Sliding bearing elements with guide profile for drylin W.
Diagram of a drylin W linear guide with forces and moments in the X, Y and Z directions.
Diagram of a drylin W linear guide with forces and moments in the X, Y and Z directions.
Size 6 [mm]Size 10 [mm]Size 16 [mm]Size 20 [mm]
Single rail, round•••
Single rail, square••••
Double rail, round•••
Double rail, square••
Complete system••••

F x v graph, max. Permissible dynamic load (4 bearing system)

Chart with five colored curves A to E, descending to the right on a logarithmic Y-axis.

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation