The alternative to trapezoidal threads

We have tested it: Smoother running, less vibration

Comparison of dryspin with DIN 103 on a banner.
  • Tighter manufacturing tolerances
  • Rounded teeth
  • Optimised flank angle and flank angle for plastic nuts
  • Optimised asymmetry compared to DIN 103.

The alternative dryspin® thread dimensions to DIN 103 at a glance

dryspin alternative trapezoidal lead screw DS10x3.
dryspin alternative to the trapezoidal lead screw DS14x4.
  • Available in right-hand and left-hand thread
  • Higher stiffness
  • Higher speed due to dryspin® geometry
dryspin lead screw DS18x4 for trapezoidal thread applications.
  • Available in right-hand and left-hand thread
  • Optimised flank angle
  • Quiet and vibration-free running
Lead screw DS10x2 with orange labeling.
DS12x3 lead screw.

Wear test: The Ds10x3 dimension beats competitors and trapezoidal thread

Test parameters

Y = wear rate [μm/km]

Test result

dryspin® me right round: Tighter manufacturing tolerances = improvement by a factor of 3

Caliper and two threaded spindles on a technical drawing.

Up to 25 % less wear: dryspin® beats trapezoidal thread and competitors

Plastic flange bearing with 25% indicator and a small bar chart.

Quiet, vibration-free and higher speeds thanks to rounded tooth flanks

dryspin threaded lead screw with nut for quiet linear motion.

100 % lubrication- and maintenance-free: Suitable for long-lasting applications

dryspin alternative for a trapezoidal nut with lubrication indicator.

Up to 30% longer service life

Dryspin lead screw with longer service life and an orange upward arrow marked “+30 %”.

Fast processes and short delivery times no minimum order quantity

World map with connected continents and a central connection point for global networking.

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation