What are hydrodynamic and hydrostatic plain bearings?

Hydrodynamic bearing point with numbered steps in a circular diagram.

Functionality of hydrodynamic plain bearings

Advantages of hydrodynamic bearing points

  • Wear-free continuous operation is possible thanks to hydrodynamic lubrication
  • Ideal for large bearing forces and diameters as well as high speeds
  • Oil film has a dampening effect
  • Simple installation
Cutaway view of a cooling water pump with visible rotor and connections.

Hydrodynamic plain bearings are used here

Hydrostatic bearing point with numbered pressure zones and a flow arrow in section.

How hydrostatic plain bearings work

Advantages of hydrostatic bearing points

  • Permanent oil film means there is no sliding resistance when starting up and running down
  • Low wear of the bearing point
  • Low frictional power
Machine tools in a factory hall with control panels and work carts along the production line.

This is where hydrostatic plain bearings are used

Our plain bearings for hydrodynamic applications

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation