Cost-effective improvement of railway technology with energy supply and bearing technology

Tech up, cost down with high-performance polymers and flexible cables with EN 45545

Application examples from railway technology

Light rail door with igus products

Space-saving light-rail vehicle doors

Deutsche Bahn idea train with igus plain bearings

Deutsche Bahn idea train

Deutsche Bahn idea train with igus plain bearings

All application examples

Application areas in railway technology

  • Durable products, service life predictable with free online tool
  • Numerous igus products fulfil hazard level 3 according to DIN EN 45545 or NFPA 130
  • Special plain bearing materials fulfil requirement sets R22 and R23, certain cables R15 and R16
  • Maintenance-free, vibration-damping bearing technology without additional lubrication
  • High temperature resistance from -50°C to +170°C

Cost-effective igus polymer products for rail technology

High-temperature plain bearing

  • EN 45545 HL3
  • High wear resistance
  • iglidur RW370: fulfils requirement set R22/R23
  • iglidur G V0: fulfils requirement set R24
  • iglidur J350 with high dimensional stability in use up to +180°C continuously

Control cables for compact passenger doors

  • Robust and durable thanks to TPE outer jacket
  • Suitable for limited installation space
  • Up to 4-year guarantee
  • Control cable CF9.UL

e-chains easychain and E2 micro

  • EN 45545 HL3, R22/R23
  • NFPA130
  • Lightweight and smooth-running
  • easychain: easy to fill, for high accelerations
  • E2 micro: smallest inner heights and bend radii, high torsional resistance
dryspin® high helix lead screw

Lead screw nuts iglidur J350

  • EN 45545 HL3, R24
  • In trapezoidal and high helix thread, cylindrical type or as flange options
  • Low-noise, vibration-free running
igus spur gears

Spur gears

  • Customised configuration, no minimum order quantity
  • High wear resistance
  • Noise-reducing
iglidur RW370 round bar

Round bar iglidur RW370

  • EN 45545 HL3, R22/23
  • High wear resistance
  • Low coefficient of friction

Tested for real use in the test laboratory

Railway technology product brochure

Dedicated railway technology brochure

igus online tools

igus online tools on your tablet

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation