Spring rods | flexible, resilient on the robot

triflex® R fibre-rod module

Spring rod modules (only for TRC/TRE.B) - Intelligent problem solving through directed pretension

  • Can be compared to a fishing rod above the robot
  • Generates consistent & directional pretension from 700 to 2000mm
  • Supplied as a pre-assembled assembly consisting of triflex® R, inserted and fixed spring rods
  • No snagging and reduced skidding compared to loose e-chain®
  • Automatic return of the triflex® R to its original position
Diagram of triflex® R fibre-rod module
  1. Locking chain links connected to each other to compensate for the relative movement of the spring rods within the e-chain®
  2. Area for mounting bracket of the universal mounting kit (see accessories)
  3. Spring rod length, which is included in the part number
  4. Additional chain (TRE.B or TRC) without fibre-rod (individually adjustable as required and therefore not included in the scope of delivery)
  5. Possible protectors (TR.XX.30) for additional protection of the chain
  6. Spring rods inside the TRE.B or TRC**

Information on the right product selection

fibre-rod available in 2 versions

fibre-rod from TRC

Closed type (TRC)

fibre-rod from TRE

Open type (TRE)

Accessories for correct installation of the TRC and TRE.B fibre-rod module

  • Stainless steel angle tube with mounting brackets for attachment to the robot
  • Fastening option with connection elements to fix the fibre-rod to the angle tube.
  • The angle tube and fibre-rod can therefore be positioned freely
  • Quick and easy adaptation to new robot programme sequences
  • Targeted masking of interfering edges and avoidance of cable loops
  • triflex® Guide R close to the robot arm or to the side of axis 6 to allow max. to enable maximum rotational movements
Application example with fibre-rod
Universal mounting kit

Installation tips for the fibre-rod module

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation